IESNA:LM-63-2002
[TEST]P1437708
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB8D-827-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 900mA 8xLight Square PACKAGE 80CRI 2700K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (208) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 4.87A 584.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]54699.7
TILT=NONE
208 -1 1 37 22 1 1 1.5000 1.5000 0.0000
1.000 1 584.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
7618.8 7665.4 7230.1 6374.9 5892.9 5846.2 5877.3 6001.7 6250.5 6577.0 6934.6 7665.4 9266.9 11226.0 13449.5 15626.3 17305.5 18611.6 
20197.5 21270.4 21845.7 21907.9 20617.3 19404.6 18362.8 16403.7 12392.2 8411.8 6717.0 4415.8 1601.5 855.2 575.3 311.0 217.7 124.4 0.0 
7618.8 7681.0 7245.6 6406.0 5924.0 5861.8 5908.4 6032.8 6266.1 6623.7 6996.8 7681.0 9282.5 11303.8 13636.1 15672.9 17461.0 18984.8 
20353.0 21457.0 22172.2 22218.8 20803.9 19591.1 18456.1 16465.9 12625.4 8676.1 6717.0 4431.3 1601.5 886.3 590.8 326.5 217.7 124.4 0.0 
7618.8 7665.4 7276.7 6530.4 6001.7 5924.0 5970.6 6110.6 6359.3 6748.1 7183.4 7805.4 9173.6 11288.2 13589.4 15890.6 18005.2 19777.7 
21472.5 22980.7 23835.9 24131.3 23773.7 22172.2 20803.9 19249.1 15175.4 10215.4 7245.6 4928.9 2161.2 1041.8 699.7 466.5 357.6 202.1 0.0 
7618.8 7681.0 7354.5 6685.9 6157.2 6095.0 6110.6 6266.1 6561.5 6996.8 7587.7 8318.5 9313.6 11194.9 13558.3 16154.9 18533.8 20601.8 
22560.9 24255.7 25452.9 26214.8 26339.2 26121.5 25110.9 23291.7 21923.4 19715.5 15844.0 10059.9 4027.1 1663.7 1026.2 668.6 482.0 
233.2 0.0 
7618.8 7712.1 7463.3 7043.5 6483.7 6374.9 6437.1 6623.7 6965.7 7509.9 8240.7 9158.1 10168.7 11583.7 13605.0 16186.0 19078.0 21705.7 
23680.4 25406.3 26696.8 27567.5 28251.7 28951.4 29215.7 28687.0 27816.3 26401.4 23042.9 16341.5 8645.0 3311.8 1601.5 855.2 482.0 
233.2 0.0 
7618.8 7696.5 7572.1 7370.0 7027.9 6841.4 6965.7 7292.3 7696.5 8256.3 9111.4 10230.9 11552.6 12874.2 14569.0 16854.6 19606.7 22296.6 
24582.2 25857.2 26836.8 27847.4 28904.7 30288.5 31641.3 32683.0 33165.0 33367.1 30786.1 23478.3 13978.1 5690.8 2192.3 1026.2 497.6 
217.7 0.0 
7618.8 7758.7 7712.1 7727.6 7727.6 7712.1 7836.5 8225.2 8800.5 9593.4 10573.0 11816.9 13278.4 15019.9 17010.1 19311.3 21208.2 23011.8 
24566.7 25950.5 27256.6 28562.6 30366.3 32294.3 33958.0 34533.3 33196.1 30599.5 27381.0 22327.7 13605.0 5317.6 1710.3 824.1 357.6 
108.8 0.0 
7618.8 7743.2 7805.4 7960.8 8209.6 8536.1 9049.2 9577.9 10293.1 11163.8 12314.4 13791.5 15517.4 17585.4 19871.0 22296.6 24255.7 25639.5 
26805.7 28065.1 29713.2 31579.1 33304.9 34486.6 33320.5 30848.3 27831.9 23929.2 18067.4 10448.6 4991.1 2550.0 1430.5 839.6 528.6 
186.6 0.0 
7618.8 7743.2 7898.7 8163.0 8567.2 9142.5 9904.4 10821.8 11925.7 13138.5 14569.0 16248.2 18207.3 20508.5 23120.7 25546.2 27474.2 29044.7 
30273.0 31967.8 34191.2 36352.5 37611.9 36632.3 34097.9 31314.7 27349.9 20835.0 13231.8 6872.4 3731.6 2114.6 1430.5 1010.7 590.8 233.2 
0.0 
7618.8 7727.6 7883.1 8225.2 8691.6 9329.1 10168.7 11117.2 12361.1 13589.4 15113.2 16885.7 19093.6 21441.4 24255.7 26992.2 29417.8 31579.1 
33429.3 35668.3 38638.1 41017.0 42121.0 40752.7 37472.0 32947.3 26961.1 18829.3 10402.0 5302.0 2892.0 1803.6 1212.8 824.1 513.1 264.3 
0.0 
7618.8 7665.4 7820.9 8178.5 8707.2 9391.3 10184.3 11288.2 12485.5 13807.1 15408.6 17212.2 19357.9 21690.2 24457.8 27303.2 29557.8 31516.9 
33040.6 34751.0 36912.2 38156.1 38047.2 35621.7 31470.2 26588.0 20912.8 13698.3 7338.9 3622.8 2192.3 1368.3 917.4 528.6 357.6 155.5 0.0 
7618.8 7649.9 7774.3 8085.2 8551.7 9173.6 9935.5 10852.9 12003.5 13138.5 14444.6 15937.2 17647.6 19606.7 21830.1 24302.3 26556.9 28267.2 
29651.0 31097.1 32496.4 32838.5 31890.0 28764.8 24706.6 20213.1 15501.9 10028.8 5286.5 2736.5 1757.0 1135.0 668.6 342.1 217.7 108.8 0.0 
7618.8 7603.2 7681.0 7898.7 8256.3 8753.8 9344.7 10028.8 10790.7 11645.8 12516.6 13511.7 14724.5 16077.2 17756.4 19684.4 21192.6 22405.4 
22887.4 22965.2 22778.6 21285.9 18456.1 14071.4 9982.2 7167.9 5146.6 3327.4 1943.6 1275.0 855.2 575.3 357.6 186.6 93.3 31.1 0.0 
7618.8 7509.9 7401.1 7385.6 7416.6 7525.5 7634.3 7696.5 7774.3 7712.1 7525.5 7230.1 7012.4 6996.8 7354.5 7836.5 7914.2 7167.9 5986.2 
4882.2 3731.6 2736.5 2145.7 1710.3 1383.8 1119.5 870.7 653.0 482.0 357.6 264.3 186.6 124.4 62.2 15.5 15.5 0.0 
7618.8 7323.4 6996.8 6670.3 6359.3 6048.4 5644.1 4960.0 4089.3 3327.4 3000.9 3016.4 3218.5 3545.1 3793.8 3731.6 3187.4 2472.2 1834.7 1477.1 
1306.1 1212.8 1088.4 932.9 761.9 637.5 513.1 450.9 388.7 342.1 279.9 233.2 155.5 62.2 15.5 0.0 0.0 
7618.8 7230.1 6654.8 6032.8 5410.9 4649.0 3622.8 2643.2 2239.0 2161.2 2145.7 2145.7 2176.8 2223.4 2099.1 1694.8 1275.0 1072.8 948.5 839.6 777.4 
715.2 653.0 590.8 544.2 513.1 466.5 357.6 264.3 202.1 124.4 77.7 31.1 15.5 0.0 0.0 0.0 
7618.8 7105.7 6328.3 5473.1 4509.1 3389.6 2347.8 2021.3 1943.6 1850.3 1772.5 1710.3 1648.1 1554.9 1352.7 1072.8 917.4 777.4 668.6 606.4 544.2 
513.1 466.5 450.9 404.3 357.6 311.0 264.3 202.1 139.9 108.8 62.2 31.1 0.0 0.0 0.0 0.0 
7618.8 6996.8 6001.7 4991.1 3809.4 2503.3 2036.9 1912.5 1819.2 1710.3 1601.5 1461.6 1337.2 1197.2 1026.2 886.3 761.9 653.0 575.3 528.6 482.0 450.9 
419.8 388.7 357.6 326.5 279.9 217.7 186.6 155.5 108.8 62.2 15.5 0.0 0.0 0.0 0.0 
7618.8 6856.9 5815.1 4571.3 3203.0 2145.7 1959.1 1865.8 1757.0 1648.1 1508.2 1337.2 1181.7 1026.2 886.3 777.4 684.1 590.8 544.2 497.6 450.9 419.8 388.7 
357.6 311.0 279.9 233.2 186.6 155.5 124.4 77.7 31.1 0.0 0.0 0.0 0.0 0.0 
7618.8 6825.8 5659.7 4353.6 2767.6 2052.4 1943.6 1850.3 1741.4 1617.0 1461.6 1306.1 1135.0 979.6 839.6 730.8 653.0 575.3 513.1 466.5 419.8 388.7 342.1 
311.0 279.9 217.7 171.0 155.5 124.4 93.3 46.6 15.5 0.0 0.0 0.0 0.0 0.0 
7618.8 6810.3 5581.9 4167.0 2565.5 2036.9 1928.0 1834.7 1741.4 1617.0 1446.0 1275.0 1103.9 964.0 839.6 746.3 668.6 606.4 528.6 466.5 404.3 373.2 326.5 
295.4 248.8 171.0 124.4 108.8 77.7 46.6 31.1 0.0 0.0 0.0 0.0 0.0 0.0 
7618.8 6748.1 5566.4 4182.6 2550.0 2021.3 1928.0 1834.7 1725.9 1601.5 1446.0 1275.0 1119.5 979.6 855.2 761.9 684.1 606.4 528.6 466.5 404.3 373.2 326.5 
295.4 248.8 171.0 124.4 93.3 77.7 46.6 15.5 0.0 0.0 0.0 0.0 0.0 0.0 
